Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Chemical transferConstructionGeneral hydraulicsMaterial handling |
Bend radius min (inch) | 1.500 |
Bend radius min (mm) | 38.100 |
Brand | Synflex Optimum by Danfoss |
Burst pressure (bar) | 841 |
Burst pressure (psi) | 12200 |
Color | Black |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Polyester (PET) |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 7.87 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.58 |
Outside diameter (mm) | 14.73 |
Reinforcement material | Fiber |
Series | 3TR18CT Series |
Size | -5 |
Tube wall thickness (inch) | 0.16 |
Tube wall thickness (mm) | 4.06 |
Working pressure max (bar) | 210 |
Working pressure max (psi) | 3050 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810903034121 |