Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMarine steeringMaterial handling |
| Bend radius min (inch) | 0.500 |
| Bend radius min (mm) | 12.700 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12200 |
| Catalog Item | 3TR7-02-050BC |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.12 |
| Inside diameter (mm) | 3.20 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.33 |
| Outside diameter (mm) | 8.38 |
| Package form | Box |
| Reinforcement material | Fabric |
| Series | 3TR7 Series |
| Size | -2 |
| Tube material | Polyamide (PA) |
| Tube wall thickness (inch) | 0.21 |
| Tube wall thickness (mm) | 5.33 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331332 |
