Synflex Optimum by Danfoss 3TR7 Series Thermoplastic Hydraulic Hoses (CENTER)

3TR7-12-200BC

3TR7-12-200BC


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationChemical transferGeneral hydraulicsMarine steeringMaterial handling
Bend radius min (inch)5.000
Bend radius min (mm)127.000
BrandSynflex Optimum by Danfoss
Burst pressure (bar)348
Burst pressure (psi)5000
ColorBlack
ConductivityConductive
Construction1 Ply braid
Cover materialPolyurethane (TPU)
Impulse cycle (cycles)150000
Inner_tube_typeExtruded
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Outside diameter (inch)1.04
Outside diameter (mm)26.42
Package formBox
Reinforcement materialFabric
Series3TR7 Series
Size-12
Tube materialPolyamide (PA)
Tube wall thickness (inch)0.29
Tube wall thickness (mm)7.37
Working pressure max (bar)86
Working pressure max (psi)1250
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0