Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 0.100 |
| Bend radius min (mm) | 2.540 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Catalog Item | 3TR7N-06-3-250R |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 76.200 |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 9.91 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.51 |
| Reinforcement material | Fiber |
| Series | 3TR7N Series |
| Size | -6 |
| Working pressure max (bar) | 159 |
| Working pressure max (psi) | 2300 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
