Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.250 |
| Bend radius min (mm) | 57.150 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 1117 |
| Burst pressure (psi) | 16200 |
| Catalog Item | 3TR8-06-2500RL |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.05 |
| Reinforcement material | Fiber |
| Series | 3TR8 Series |
| Size | -6 |
| Working pressure max (bar) | 279 |
| Working pressure max (psi) | 4050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331714 |
