Product specifications
Characteristic | Value |
|---|---|
| Application | Chemical transferGeneral hydraulicsMaterial handling |
| Bend radius min (inch) | 2.252 |
| Bend radius min (mm) | 57.200 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 1120 |
| Burst pressure (psi) | 16240 |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Working pressure max (bar) | 280 |
| Working pressure max (psi) | 4060 |
| Working temperature max (C) | 0 |
| Working temperature max (F) | 32.0 |
| Working temperature min (C) | 0 |
| Working temperature min (F) | 32.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903038938 |
