Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 980 |
| Burst pressure (psi) | 14210 |
| Catalog Item | 3TR8E-08-M0076 |
| Color | BlackTransparent |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 12.90 |
| Outside diameter (inch) | 0.89 |
| Outside diameter (mm) | 22.50 |
| Series | 3TR8 Series |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 245 |
| Working pressure max (psi) | 3553 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
