Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 1.600 |
| Bend radius min (mm) | 40.640 |
| Brand | Danfoss |
| Burst pressure (bar) | 750 |
| Burst pressure (psi) | 10875 |
| Color | Black |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.16 |
| Inside diameter (mm) | 3.96 |
| Outside diameter (inch) | 0.32 |
| Outside diameter (mm) | 8.00 |
| Reinforcement material | Fiber |
| Working pressure max (bar) | 300 |
| Working pressure max (psi) | 4350 |
| Working temperature max (C) | 60 |
| Working temperature max (F) | 140.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |