Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.75 |
| Inside diameter (mm) | 44.50 |
| Outside diameter (inch) | 2.02 |
| Outside diameter (mm) | 51.50 |
| Series | MARS SD Air and Gas Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |