Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.00 |
Outside diameter (inch) | 2.12 |
Outside diameter (mm) | 54.00 |
Tube material | Natural Rubber Blend(NR Blend) |