Danfoss logo
MARS TOZ HAVA EMIS 40MM (L:46M)-product-details

MARS TOZ HAVA EMIS 40MM (L:46M)

12030339

Alternate part number: M240040009


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.57
Inside diameter (mm)40.00
Outside diameter (inch)1.85
Outside diameter (mm)47.00
Tube materialButadieneRubberBlend(BR Blend)