Danfoss logo
SKY-20 (A2) 25X36-product-details

SKY-20 (A2) 25X36

12038013

Alternate part number: U084025011


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.42
Outside diameter (mm)36.00
Tube materialNatural Rubber Blend(NR Blend)