Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Hoses and fittings
Industrial hose and fittings
Air and multipurpose hose
M225045054
AIR HOSE 20 Bar 45x60
M225045054
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Black
Cover material
Styrene Butadiene (SBR Blend)
Inside diameter (inch)
1.75
Inside diameter (mm)
44.50
Outside diameter (inch)
2.36
Outside diameter (mm)
60.00
Tube material
Natural Rubber Blend(NR Blend)