Food and beverage hose
Our portfolio includes FDA- and NSF-51-certified food and beverage hoses designed to meet various processing needs such as the transfer of potable water, oily or non-oily foods, liquid or solid foods, dairy or non-dairy foods, or alcohol products. We also offer bulk and washdown hoses and features like reinforcement, corrugation, channeling, and static resistance.
Features and benefits
- Suitable for suction and discharge, food and beverage discharge, dry bulk discharge, or cleaning service
- PVC, nitrile, and rubber-like cover options
- Built to satisfy standards such as FDA and NSF
- Working temperatures ranging from –40°C to 120°C [–40°F to 248°F]
- Working pressures ranging from 1.38 bar to 86.2 bar [20 psi to 1250 psi]
Applications
- Agriculture
- Construction
- Food processing
- Industry cleaning
- In-plant service
- Plastic industry
- Tank truck
Products shown: 0