Food and beverage hose-product-category

Food and beverage hose

Our portfolio includes FDA- and NSF-51-certified food and beverage hoses designed to meet various processing needs such as the transfer of potable water, oily or non-oily foods, liquid or solid foods, dairy or non-dairy foods, or alcohol products. We also offer bulk and washdown hoses and features like reinforcement, corrugation, channeling, and static resistance.

Features and benefits

  • Suitable for suction and discharge, food and beverage discharge, dry bulk discharge, or cleaning service
  • PVC, nitrile, and rubber-like cover options
  • Built to satisfy standards such as FDA and NSF
  • Working temperatures ranging from –40°C to 120°C [–40°F to 248°F]
  • Working pressures ranging from 1.38bar to 86.2bar [20 psi to 1250 psi]

Applications

  • Agriculture 
  • Construction
  • Food processing
  • Industry cleaning
  • In-plant service
  • Plastic industry
  • Tank truck