Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 200 |
| Burst pressure (psi) | 2900 |
| Color | Black |
| Construction | 4 Spiral Steel Cord |
| Cover material | Natural Rubber Blend(NR Blend) |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 4.02 |
| Outside diameter (mm) | 102.00 |
| Series | BETONUC 85 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 85 |
| Working pressure max (psi) | 1233 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.8 |