Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 5.16 |
| Outside diameter (mm) | 131.00 |
| Series | EHM002 Series |
| Tube material | ButadieneRubberBlend(BR Blend) |