EHM002-64 One Side Flanged 102x131 L:5 M-product-details

EHM002-64 One Side Flanged 102x131 L:5 M

12027968

Alternate part number: EHM002-64BK


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)5.16
Outside diameter (mm)131.00
SeriesEHM002 Series
Tube materialButadieneRubberBlend(BR Blend)