Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Spiral Steel Cord |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 5.12 |
| Outside diameter (mm) | 130.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |