Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_style | Flat Corrugated |
| Cover_type | Wrapped |
| Inside diameter (inch) | 3.26 |
| Inside diameter (mm) | 83.00 |
| Outside diameter (inch) | 4.48 |
| Outside diameter (mm) | 114.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |