Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 6.89 |
| Outside diameter (mm) | 175.20 |
| Series | CIMENTO-10 SD Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |