Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Undergroung mine dust control |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 178 |
| Burst pressure (psi) | 2581 |
| Catalog Item | EHK006-24BK |
| Color | Black |
| Compliances | ISO 8031 |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.20 |
| Outside diameter (mm) | 55.88 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | Male NPT |
| Reinforcement material | Fabric |
| Series | EHK006 Series |
| Size | -24 |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 85 |
| Working pressure max (psi) | 1233 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
