Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Cement |
| Bend radius min (inch) | 6.299 |
| Bend radius min (mm) | 160.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | M726050004 |
| Color | Black |
| Compliances | ISO 7326 |
| Conductivity | Conductive |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Brass plated steel wire |
| Series | EHK004 Series |
| Size | -32 |
| Tube material | Natural rubber (NR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.44 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |