Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | L Pes |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.38 |
| Inside diameter (mm) | 35.00 |
| Outside diameter (inch) | 1.81 |
| Outside diameter (mm) | 46.00 |
| Series | EHM501 Series |
| Tube material | Nitrile Blend (NBR Blend) |