Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,Ss Wire |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.77 |
| Outside diameter (mm) | 45.00 |
| Series | LPG SD Oil&Petr Ct |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |