Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE 100R7 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.70 |
| Outside diameter (inch) | 0.64 |
| Outside diameter (mm) | 16.20 |
| Series | SELPO HD SAE 100 R7 TWIN |
| Tube material | Polyester (PEE) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |