Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 1 Textile Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 13.00 |
| Outside diameter (inch) | 0.87 |
| Outside diameter (mm) | 22.00 |
| Series | JUPITER ISO D Welding Ct |
| Tube material | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |