Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Textile Spiral |
| Cover material | EPDM Blend |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.50 |
| Outside diameter (inch) | 0.62 |
| Outside diameter (mm) | 15.80 |
| Series | TAK-FLEX EPDM/EPDM |
| Tube material | EPDM |