Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 22241 |
| Construction | 1 Textile Spiral |
| Cover material | EPDM |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.91 |
| Outside diameter (mm) | 23.00 |
| Series | ADBLUE D Speciality Ct |
| Tube material | EPDM |