Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | LPG |
| Bend radius min (inch) | 14.000 |
| Bend radius min (mm) | 355.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 122 |
| Burst pressure (psi) | 1750 |
| Color | Black |
| Compliances | ASTM D471 |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Length (in) | 1800.00000 |
| Length (mm) | 45720.00000 |
| Outside diameter (inch) | 2.75 |
| Outside diameter (mm) | 69.85 |
| Package form | Reel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Yarn |
| Series | EH920 Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 60 |
| Working temperature max (F) | 140.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
