Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.937 |
| Bend radius min (mm) | 100.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 100 |
| Burst pressure (psi) | 1450 |
| Catalog Item | EHG003-12BK |
| Color | Black |
| Compliances | EN 1762 |
| Construction | 4 Ply Pes Fab,Ss Wire |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.22 |
| Outside diameter (mm) | 31.00 |
| Series | EHG003 Series |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 25 |
| Working pressure max (psi) | 363 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
