Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Aircraft refueling hose |
| Bend radius min (inch) | 10.830 |
| Bend radius min (mm) | 275.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 80 |
| Burst pressure (psi) | 1160 |
| Catalog Item | EHJ003-32BK |
| Color | Black |
| Compliances | EN 27326 |
| Construction | 2 Wire Braid |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.64 |
| Outside diameter (mm) | 67.06 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | API couplings |
| Reinforcement material | Brass plated steel wire |
| Series | EHJ003 Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 20 |
| Working pressure max (psi) | 290 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 149.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |