Product specifications
Characteristic | Value |
|---|---|
| Application | Welding |
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | Wov Pes |
| Cover material | EPDM |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 0.87 |
| Outside diameter (mm) | 22.10 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | EHW505 Series |
| Size | -12 |
| Tube material | Natural rubber (NR) |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |