Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Spiral Steel Cord |
| Cover material | Ethylene Propylene Rubber(EPM) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.05 |
| Outside diameter (mm) | 52.00 |
| Series | BUHAR SW D Steam Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |