Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 2.760 |
Bend radius min (mm) | 70.000 |
Brand | Boston by Danfoss |
Burst pressure (bar) | 172 |
Burst pressure (psi) | 2500 |
Color | Red |
Construction | 4 Wire Spiral |
Cover material | EPDM |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.94 |
Outside diameter (mm) | 24.00 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | EHS005 Series |
Size | -8 |
Tube material | EPDM |
Tube wall thickness (inch) | 0.43 |
Tube wall thickness (mm) | 10.80 |
Working pressure max (bar) | 17 |
Working pressure max (psi) | 250 |
Working temperature max (C) | 208 |
Working temperature max (F) | 406.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |