Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Steam service |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 177.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | H956808BK |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 2 Wire Braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.03 |
| Outside diameter (mm) | 26.16 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | EJ Series |
| Reinforcement material | Brass plated steel wire |
| Series | H9568 Concord 250 Steam |
| Size | -8 |
| Tube material | EPDM |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 208 |
| Working temperature max (F) | 406.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789265890 |
| Proposition 65 | Cancer and Reproductive Harm |
