Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 250.000 |
| Bend radius min (mm) | 250.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 170 |
| Burst pressure (psi) | 2465 |
| Catalog Item | U513038137 |
| Color | Black |
| Compliances | ISO 6134 2A |
| Construction | 2 Spiral St Cord,Pes Fab |
| Cover material | Ethylene Propylene Rubber(EPM) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.05 |
| Outside diameter (mm) | 52.00 |
| Reinforcement material | Brass plated steel wire |
| Series | EHS001 Series |
| Tube material | Ethylene Propylene Rubber(EPM) |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 247 |
| Working temperature max (C) | 203 |
| Working temperature max (F) | 398.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |