Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Aeroquip Performance Danfoss |
End type 1 | Male pipe (NPTF) |
End type 2 | Male 37 degree |
Finish plating | Anodized |
Hex size 1 IN | 1.630 |
Hex size 1 MM | 41.400 |
Product material | Aluminum |
Thread sealant | No |
Thread size 2 | 7/8-14 UNF |
Tube outside diameter 1 IN | 0.410 |
Tube outside diameter 1 MM | 10.400 |
Tube outside diameter 2 IN | 0.480 |
Tube outside diameter 2 MM | 12.200 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146021922 |