Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 5.500 |
Bend radius min (mm) | 140.000 |
Burst pressure (bar) | 488 |
Burst pressure (psi) | 7100 |
Color | Blue |
Conditional temp range | Air not to exceed 250F |
Construction | 1 Wire Braid |
Cover material | Polyester (PET) |
Hose_Length_tolerance | +2/-0% |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Ink wheel |
Length (in) | 120.00000 |
Length (mm) | 3048.00000 |
Outside diameter (inch) | 0.92 |
Outside diameter (mm) | 23.37 |
Package form | Reel |
Reinforcement material | Brass plated steel wire |
Series | FCG Series |
Size | -10 |
Tube material | Chlorinated Polyethylene (CPE) |
Working pressure max (bar) | 122 |
Working pressure max (psi) | 1750 |
Working temperature max (C) | 150 |
Working temperature max (F) | 302.0 |
Working temperature min (C) | -50 |
Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146000842 |