Danfoss logo
Fittings-product-category

Fittings

We have a full line of high-performance fittings including crimp, reusable, and socketless models made from anodized aluminum, nickel-plated aluminum, or steel. An assortment of couplings that includes quick disconnect couplings is also available.

Aeroquip Performance Resuable Aluminum Fittings features

  • Electroless nickel plating, red/blue and black anodized finish 
  • Swivel and non-swivel styles available 
  • Designed to be reused without damage to the fitting 
  • Nipple pilot prevents damage to the inner tube 
  • No seal is broken between nipple and tube when swiveled 
  • Compression style specially designed for performance applications

Aeroquip Performance Resuable Aluminum Fittings benefits

  • Significantly improved appearance 
  • Easier to install than cutter style and more user friendly 
  • Wide range of applications  
  • One-piece design improves flow and eliminates potential leak points  

Aeroquip Performance Resuable Aluminum Fittings approved hose styles 

  • AQP Stainless Steel Racing Hose 
  • StartLite Racing Hose 

AQP Crimp Aluminum Fittings (lightweight) features and benefits 

  • Lightweight and easy-to-use one-piece design 
  • Improved flow 
  • Available in swivel and non-swivel 
  • Eliminates two leak points (brazed joints) 
  • Significantly improved appearance 
  • Assembled with ProCrimp crimp machines 

AQP Crimp Aluminum Fittings (lightweight) approved hose styles 

  • AQP Stainless Steel Racing Hose 
  • StartLite Racing Hose 

AQP Aluminum SOCKETLESS™ Fittings features and benefits 

  • Easy to assemble--no wrench required 
  • No clamp needed 
  • Reusable 
  • One-piece design for improved flow 
  • Eliminates two potential leak points (brazed joints) 
  • Significantly improved appearance 
  • Electroless nickel plating or red/blue anodized finish 

AQP Aluminum SOCKETLESS™ Fittings approved hose styles 

  • AQP SOCKETLESS Racing Hose 

AQP A/C Fittings features and benefits 

  • Nickel plated for an eye-appealing look and corrosion resistance 
  • Reusable to allow you to make your own assemblies 
  • Available refrigerant charge ports to allow you to position the ports where you want them 
  • Female O-ring pilot terminal ends fit perfectly with most A/C components 
  • O-ring ferrule ensures a superior seal when assembled with our A/C hose  

AQP A/C Fittings approved hose styles  

  • A/C Racing Hose 

 

Use our crimp spec tool to ensure the perfect fit.

Products shown: 0