Hoses
Aeroquip Performance racing hoses offer durability, superior performance, and unmatched fluid compatibility. From high-pressure assemblies to A/C lines and from socketless connectivity to fluoropolymer versatility, Aeroquip Performance products will exceed your expectations and look great while doing it.
AQP Racing Hose features and benefits
- Aeroquip Performance Products' most popular racing hose
- Stainless steel outer cover for excellent abrasion resistance
- Excellent pressure rating 69 bar [1,000 psi] in -04 to -12
- AQP elastomer smooth-bore inner tube
- -42°C to 149°C [-45°F to 300°F] temperature rating
- Approved with reusable and crimp fittings
AQP Racing Hose applications
- Fuel
- Lube
- Coolant lines
- Air lines
StarLite Racing Hose features and benefits
- Aeroquip Performance Products' most popular lightweight racing hose
- Up to 45% lighter than stainless steel braided hose
- 24 bar to 35 bar [350 psi to 500 psi] pressure ratings
- Flame retardant Nomex™ cover with Kevlar™
- AQP elastomer smooth-bore inner tube
- -42°C to 149°C [-45°F to 300°F] temperature rating
StarLite Racing Hose applications
- Fuel
- Lube
- Coolant lines
- Air lines
AQP SOCKETLESS™ Racing Hose features and benefits
- Easy to assemble with reusable SOCKETLESS™ fittings
- Textile braid reinforcement available in a blue or black AQP elastomer cover
- AQP elastomer smooth-bore inner tube
- -42°C to 149°C [-45°F to 300°F] temperature rating
- Vacuum rated up to 948 mbar [28 inHg] in sizes -04 to -08
- Operating pressure for all sizes at 17 bar [250 psi]
- Never needs a clamp
AQP SOCKETLESS™ Racing Hose applications
- Fuel
- Lube
- Coolant lines
- Air lines
AQP A/C Hose features and benefits
- Stainless steel braided for a professional and custom look
- Nylon inner tube for superior refrigerant performance
- Extensively lab and field tested with R134a refrigerants
- Specifically designed for use with our A/C fittings to provide a superior performing combination
AQP A/C Hose applications
- Air conditioning lines
Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) features and benefits
- Superior fluid compatibility
- Abrasion and corrosion resistance for reliable service
- Stainless steel outer cover for excellent abrasion resistance
- Extruded Teflon™ smooth-bore inner tube
- -73°C to 232°C [-100°F to 450°F] temperature rating
- Approved with reusable and crimp fittings
- Excellent pressure rating 172 bar [2,500 psi] in dash 06
Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) applications
- Off-road brake
- Transmission
- Clutch
- Gauge
- Nitrous oxide
- Power steering and hydraulics
- Air conditioning
AQP High Pressure Hose (Power Steering) features and benefits
- Your best choice for high-pressure applications
- Excellent pressure rating of 155 bar [2,250 psi] in dash 06
- Abrasion-resistant fabric cover
- AQP elastomer smooth-bore inner tube
- -42°C to 149°C [-45°F to 300°F] temperature rating
- Approved with reusable steel fittings
AQP High Pressure Hose (Power Steering) applications
- Power steering
- Hydraulics
- Fuel
- Lube
- Coolant
- Air tools
- DOT approved air brakes
StreetLite Hose features and benefits
- Pressures up to 35 bar [500 psi]
- Temperature rating up to 149°C [300°F]
- Sizes -04 to -16
- Compatible with AQP assembly equipment
- Compatible with AQP crimp and reusable fittings
StreetLite Hose applications
- Air
- Oil
- Coolant
- Fuel
- E85
Products shown: 0