Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Bend radius min (inch) | 8.000 | |
| Bend radius min (mm) | 203.200 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 138 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FBA2000 | |
| Color | STAINLESS STEEL | Stainless steel |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | STAINLESS STEEL | Stainless steel |
| Inside diameter (inch) | 1.13 | |
| Inside diameter (mm) | 28.60 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 1.44 | |
| Outside diameter (mm) | 36.40 | |
| Package form | BULK | Bulk |
| Product height in | 1.125 | |
| Product height mm | 28.600 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product width in | 1.125 | |
| Product width mm | 28.600 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| SERIES | FBA SERIES | FBA Series |
| Size | -20 | -20 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.15 | |
| Tube wall thickness (mm) | 3.87 | |
| Vacuum rating (inHg) | 20 | |
| Vacuum rating (mmHg) | 508.00 | |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -48 | |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029751 |
| Proposition 65 | Cancer and Reproductive Harm |
