Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR | Air |
| Bend radius min (inch) | 1.500 | |
| Bend radius min (mm) | 38.100 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FBB0400 | |
| Color | BLACK | Black |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Inside diameter (inch) | 0.22 | |
| Inside diameter (mm) | 5.60 | |
| Outside diameter (inch) | 0.44 | |
| Outside diameter (mm) | 11.18 | |
| Package form | BULK | Bulk |
| Product height in | 0.220 | |
| Product height mm | 5.600 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product width in | 0.220 | |
| Product width mm | 5.600 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | NYLON | Nylon |
| Series | STREETLITE | Streetlite |
| Size | -4 | -4 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146216885 |
