Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | FUEL GAS SYSTEM | Fuel gas system |
| Bend radius min (inch) | 4.530 | |
| Bend radius min (mm) | 115.000 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 560 | |
| Burst pressure (psi) | 8100 | |
| Catalog Item | FBG0800 | |
| Color | BLUE | Blue |
| Compliances | SAE J1402 | SAE J1402 |
| Conditional temp range | AIR NOT TO EXCEED 121C | Air not to exceed 121C |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | POLYESTER (PET) | Polyester (PET) |
| Inside diameter (inch) | 0.41 | |
| Inside diameter (mm) | 10.30 | |
| Lay line style | INK WHEEL | Ink wheel |
| Outside diameter (inch) | 0.77 | |
| Outside diameter (mm) | 19.56 | |
| Package form | BULK | Bulk |
| Product height in | 0.410 | |
| Product height mm | 10.300 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product width in | 0.410 | |
| Product width mm | 10.300 | |
| Qualified hose fittings | REUSABLE | Reusable |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FBG SERIES | FBG Series |
| Size | -8 | -8 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 140 | |
| Working pressure max (psi) | 2050 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -50 | |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117632 |
