Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | AIR | Air |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.200 | |
| Brand | AEROQUIP PERFORMANCE DANFOSS | Aeroquip Performance Danfoss |
| Burst pressure (bar) | 83 | |
| Burst pressure (psi) | 1200 | |
| Catalog Item | FBN0400 | |
| Color | BLACK | Black |
| Compliances | SAE 100R6 | SAE 100R6 |
| Conditional temp range | AIR NOT TO EXCEED 250F | Air not to exceed 250F |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 300000 | |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.35 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.52 | |
| Outside diameter (mm) | 13.21 | |
| Package form | BULK | Bulk |
| Product height in | 0.520 | |
| Product height mm | 13.210 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product width in | 0.520 | |
| Product width mm | 13.210 | |
| Qualified hose fittings | SOCKETLESS | Socketless |
| Reinforcement material | FABRIC | Fabric |
| Series | FBN SERIES | FBN Series |
| Size | -4 | -4 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 17 | |
| Working pressure max (psi) | 250 | |
| Working temperature max (C) | 149 | |
| Working temperature max (F) | 300.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119223 |
