Danfoss logo
Beverage tubing-product-category

Beverage tubing

Our lightweight beverage tubing is made from advanced polymers to optimize flow and preserve flavor integrity while meeting or exceeding regulations and standards. Specialized materials can prevent microbial growth and contamination, minimize gas permeation, and eliminate kinks while providing flexibility and ease of installation.

All our dispense products are manufactured under ISO 9001 certification and meet applicable industry standards including NSF-51, NSF-61, FDA, 3-A, and ASTM E84-94. 

Synflex™ FlavorShield braided hose and tubing 

  • NSF-51, NSF-61, and SK listed  
  • Temperature range -23˚C to 65˚C [-10˚F to 150˚F]  
  • Major soft drink manufacturer approved  
  • RoHS compliant  

Flo-Guard braided hose and tubing 

  • NSF-51, NSF-61, and SK listed  
  • Materials comply with FDA specifications  
  • RoHS compliant  
  • Temperature range -40˚C to 65˚C [-40˚F to 150˚F] 

Food grade PVC tubing 

  • Temperature range -5˚C to 65˚C [-25˚F to 150˚F]  
  • RoHS compliant  

Food grade braided PVC hose 

  • Temperature range -5˚C to 65˚C [-25˚F to 150˚F] 
  • RoHS compliant 

PVC drain tubing 

  • Temperature range -5˚C to 65˚C [25˚F to 150˚F] 

Non-barrier braided hose and tubing 

  • Temperature range -45˚C to 65˚C [-50˚F to 150˚F]  

Non-insulated cabled beverage bundles 

  • Temperature range dependent on tubes/hose 

Insulated cabled beverage bundles 

  • Temperature range dependent on tubes/hose 

Specialty and custom products include:

  • Coatings over existing product  
  • Corrugated tubing  
  • Custom bundles and foamed tubing  
  • Custom colored suction hose  
  • Insulated copper tubes
  • Insulated tubing  
  • Multiple products welded together  
  • Profile extrusions  
  • Reinforced hose with colored tracers  
  • Specialty materials manufactured into custom hose 
  • Straps, bands  
  • Thermoforming 

Applications 

  • Soft drink fountains and carbonated or non-carbonated water systems 
  • Draught beer, liquor, wine, and frozen carbonated drink systems 
  • Iced tea and fruit juice dispensing equipment  
  • Coffee and espresso machines 
  • Dairy product dispensing equipment 
  • Condiment and hot cheese dispensing equipment  
  • Carbon dioxide, nitrogen, and mixed-gas lines