Danfoss logo
Beverage dispensing-product-category

Beverage dispensing

Danfoss beverage dispensing products eliminate the potential for external contamination, maintain flavor integrity, aid in fast flavor changeover, and are impervious to gas permeation. We can meet the requirements of any beverage dispensing application using either our standard product line or a custom solution.

Features and benefits 

  • Manufactured under ISO 9001 certification  
  • Meet applicable industry standards including NSF-51, NSF-61, FDA, 3-A, and ASTM E84-94 
  • Best-cost solutions 
  • Industry-leading flavor protection
  • Wide range of products 
  • Application-specific hose and tubing products 

Applications 

  • Soft drink fountains and carbonated or non-carbonated water systems 
  • Draught beer, liquor, wine, and frozen carbonated drink systems 
  • Iced tea and fruit juice dispensing equipment  
  • Coffee and espresso machines 
  • Dairy product dispensing equipment 
  • Condiment and hot cheese dispensing equipment  
  • Carbon dioxide, nitrogen, and mixed-gas lines

Our brands

Synflex

Product types shown: 2

  • Beverage tubing category image

    Beverage tubing

    Our lightweight beverage tubing is made from advanced polymers to optimize flow and preserve flavor integrity while meeting or exceeding regulations and standards. Specialized materials can prevent microbial growth and contamination, minimize gas permeation, and eliminate kinks while providing flexibility and ease of installation.

  • Beverage bundles category image

    Beverage bundles

    Our insulated and non-insulated bundles are available in a variety of hose and tube combinations and can be manufactured utilizing any of Danfoss’ FlavorShield, Flo-Guard, and non-barrier single line products. Superior construction provides best-in-class barrier protection and excellent overall bundle flexibility.