Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Complete connector | Yes |
| Drop dimension IN | 1.811 |
| Drop dimension MM | 46.00 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | Male barb |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Thread size 1 | G 1 |
| Working pressure bar | 10 |
| Working pressure psi | 145.00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |