Data center fittings-product-category

Data center fittings

Our leak-free and corrosion-resistant fittings are 100% helium leak tested and offer exceptional flow performance and low pressure drop. They provide unlimited configuration options and features such as locking mechanisms that prevent disconnection when fluid is flowing. Socketless models and several choices of material are also available.

Features and benefits 

  • Material options including brass and stainless steel 
  • Configurable end connections 
  • Socketless and EZ Clip models  
  • Wide range of sizes
  • Fluid compatibility 

Applications  

  • Biopharmaceutical
  • Cryptocurrency mining 
  • Electronic component cooling 
  • Electric vehicle and bus 
  • IT thermal management 
  • Manufacturing