HOSE-AER, DC394, -24, DCLC, RD-product-details

HOSE-AER, DC394, -24, DCLC, RD

DC394-24RD


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wire
Cover materialEPDM
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)1.93
Outside diameter (mm)49.00
SeriesDC394 Series
Tube materialEPDM